Updated Turcon® Variseal® Catalog Now Available

Turcon® Variseal® seals are highly effective for a wide range of industries. Used in both dynamic and static applications, they offer excellent chemical resistance at an extended temperature range. After decades of proven performance in critical applications, Turcon® Variseal® still meets the requirements of today’s and tomorrow’s industries.

Turcon Variseal CoverThe new catalog combines the inch and metric ranges into a single catalog, making it easier to find the sizes that you require.

Overview of important performance characteristics of Turcon® Variseal®:

  • Very low coefficient of friction
  • Good dynamic and static sealing
  • Capable of sealing at high speeds up to 15 m/s / 49 ft/sec
  • Virtually universal chemical compatibility
  • Operating temperature of -253 °C up to +300 °C / -423 °F to +572 °F
  • Very good thermal resistance
  • Material properties are unaffected by contact with chemicals
  • Unlimited shelf life
  • Low compression set
  • Capable of withstanding high pressures above 200 MPa / 2000 bar / 29000 psi when using Back-up Rings
  • Very good dry-running properties
  • Can be installed in grooves according to MIL-G-5514F and DIN 3771

The new catalog incorporates a number of changes:

  • The Turcon® Variseal® W2 design metric range is introduced. The low friction specific Turcon® Variseal® W metric range has been removed, but remains available.
  • The Turcon® Roto Variseal® inch range is introduced.
  • A 15 digit part number system is included for metric selection for the first time. Note: For Turcon® Variseal® M2, M2S and Turcon® Roto Variseal® part numbers, there is not a straight conversion from the 14 digit to 15 digit system and to avoid changes in spring load this should not be assumed.
  • Only standard spring loads are included. Availability of non-standard spring loads will be advised at a later date.
  • HiClean selection part number digit D has been superseded by R (red silicone)

To download the catalog, click here.