Trelleborg Sealing Solutions launches an updated version of the recently released iPhone app “ISO Fits & Tolerances” that allows switching between inch and metric measurements. Providing results based on the ISO 286 System of Limits and Fits, the updated version also adds additional tolerance classes and is available in English, Spanish, German and Dutch.
“ISO Fits & Tolerances” is intuitive and very easy to use, and this updated version gives even greater flexibility of use. Upon entering the nominal diameter needed, users simply select the tolerance classes for bore and shaft. The app then provides the complete ISO fits definition with all relevant values including the type of fit. Tolerances are shown for the most commonly used ISO tolerance classes, and convenient graphs illustrate these classes by bore and shaft.
“This newly updated app is an enhancement of the original version,” says Wolfgang Heinrich, Website Specialist for Trelleborg Sealing Solutions. “We are always looking for ways to make our customers’ working lives easier, and this app now provides more value to a larger audience. It is always our goal to meet our customers’ needs on a global level.”
One-touch access to the automatically updated library of Trelleborg Sealing Solutions films and animations on YouTube remains a key feature. For more information, just click ‘Contact’ and you can choose to email or be connected to the Trelleborg Sealing Solutions website.
“ISO Fits & Tolerances” is available free of charge from iTunes or via the Apple App Store on the iPhone and iPod Touch. It can easily be found by searching for ‘Trelleborg ISO Fits.’