Trelleborg Releases “ISO Fits & Tolerances” for Android

Trelleborg Sealing Solutions iPhone app “ISO Fits & Tolerances” has exceeded 15,000 downloads since its launch and is now released for use with Android phones.

Providing results based on the ISO 286 System of Limits and Fits, this app is aimed at engineers with the goal of helping them save time and enabling them to work away from their desks.

“ISO Fits & Tolerances” is intuitive and very easy to use. Upon entering the nominal diameter needed, users simply select the tolerance classes for bore and shaft. The app then provides the complete ISO fits definition with all relevant values including the type of fit.

Tolerances are shown for the most commonly used ISO tolerance classes, and convenient graphs illustrate these classes by bore and shaft.

Engineering made easier

“This was the first app from Trelleborg Sealing Solutions and from feedback and downloads we know it is much appreciated by users,” says Project Manager Web and Mobile for Trelleborg Sealing Solutions, Wolfgang Heinrich. “We are always looking for ways to make our customers’ working lives easier, and with the workforce becoming more mobile every day, we need to provide tools that can be used on the go.

“Since the launch of the original version, there has been much demand for an Android compatible app. We’re pleased that we have been able to satisfy our users’ needs.”

Also included with the app is one-touch access to the automatically updated library of Trelleborg Sealing Solutions films and animations on YouTube. For more information, just click ‘Contact’ and you can choose to email or be connected to the Trelleborg Sealing Solutions website.

Wide range of Applications

Though the app was originally developed for sealing applications it can be used in a wide range of design situations, whether related to sealing or not. “ISO Fits & Tolerances” is available in English and German free of charge on Google Play. It can easily be found by searching for ‘Trelleborg ISO Fits.’

Download App on Google play

Android app on Google Play