New Apps from Trelleborg Now Available

The Installation Instructions and Shim Selector apps are now available from the App Store and Google Play, aiding engineers in their daily work.

Installation Instructions

The app covers:

  • Installing TurconĀ®, ZurconĀ® and PU seals for rod and piston (single- and double-acting) with and without pre-tensioning elements
  • Installing Oil Seals
  • Visual Inspection of seals, bore and shaft, including surface finishes
  • Common mistakes and best practice during installation
  • Use of assembly cones and installation tools

Download the Installation Instruction App here

Shim Selector

Features:

  • A brand new sound frequency detector with the ability to record the sound of a brake noise occurrence and display the frequency of noise.
  • A quick search function for quick and easy proposal of test materials
  • An Advanced Search option to specify material type and material properties
  • An audio list of the top-10 brake noises
  • Parameter input based shim material selection
  • A filtering function to refine the selection, including by type of adhesive, type of steel, steel thickness, rubber on one or two sides, material overall

Download the Shim Selector App here