ISO Fits & Tolerances

ISO Fits & Tolerances App

ISO Fits AppISO Fits & Tolerances is intuitive and very easy to use, and this updated version gives even greater flexibility of use. Upon entering the nominal diameter needed, users simply select the tolerance classes for bore and shaft. The app then provides the complete ISO fits definition with all relevant values including the type of fit. Tolerances are shown for the most commonly used ISO tolerance classes, and convenient graphs illustrate these classes by bore and shaft.