Trelleborg Sealing Solutions launches aerospace groove selector app

Trelleborg Sealing Solutions, one of the world’s leading developers, manufacturers and suppliers of precision seals and bearings, announced this week the release of the “Aerospace Groove Selector” app. The new app supports engineers in selecting groove and housing sizes corresponding to SAE groove standards.

This app covers two of the most important SAE aerospace groove standards for hydraulic systems, AS4716 Rev B and AS5857 Rev A. It makes it quick and easy to find the size of grooves and hardware corresponding to these standards including full tolerance details. The app also highlights where the selected gland is recommended for both dynamic and static applications or where it should only be used in static applications, as well as providing an instant conversion between inch and mm sizes.

Director Aerospace Segment for Trelleborg Sealing Solutions, Torben Andersen, says: “The two SAE standards covered in the app are crucial when it comes to specifying seals. A lot of experience about the correct hardware sizing and fits over the years has been accumulated in this tool.

“We are actively involved in developing and maintaining such standards through our participation in the work of the SAE A6 Committee: Aerospace Actuation, Control and Fluid Power Systems. We would therefore like to promote the knowledge of and use of these standards. The app seems the ideal way to do this. It takes our expertise and puts into the palm of the engineer’s hand, so he has at it his fingertips wherever and whenever it is needed.”

This new app joins the highly successful “ISO Fits & Tolerances”, “Unit and Hardness Converter” and “O-Ring Calculator” apps. All are available free of charge from iTunes or via the Apple App Store on the iPhone and iPod Touch. (Search for ‘Trelleborg Aerospace’, ‘Trelleborg ISO’ or ’Trelleborg Converter‘, ‘Trelleborg O-Ring’)
Download app now!

Solutions for Tomorrows Engineering

New microsite showcasing the latest innovative developments from Trelleborg Sealing Solutions now available.

Currently highlighted on the site:

  • Turcon® M12 material, the optimum material choice for hydraulic sealing environments
  • Special Handling Services showing logistics specifications tailored to customer needs
  • The Sealing Solutions Configurator, a tool supporting engineers on specific applications

Innovation award

Following the launch of the site, information will be hosted about the new Innovation Award, a competition requiring entrants to submit ideas on a broad range of topics relating to sealing, services and solutions.

Visit www.seals-innovation.com to see more